您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W2101L Electromagnetic Professional Design System (EMPro)

產品狀態: 已停產
此產品已停產

敘述

W2101L

Electromagnetic Professional (EMPro) is a three-dimensional full wave electromagnetic solver based on the Finite Difference Time Domain (FDTD) method. While EMPro has its roots in the simulation of cellular telephones, current uses for the software have reached markets as diverse as chemistry, optics, ground-penetrating radar, and biomedical devices, in addition to wireless, microwave circuit, and radar scattering applications.

EMPro Antenna Simulation

EMPro Provides Bio-EM Capabilities

EMPro

  • Specific Absorption Rate with 1 and 10 gram averages, whole body average, locate peak SARs, follows protocol of latest C95.3 standard
  • Temperature Rise in Human Body
  • SAM Head for SAR for FCC acceptance
  • Manual/Automatic Partial Volume SAR

EMPro includes UI, solid modeler, major simulators, 32 & 64 bit, multithreading, thermo- and bio calculations.

Product Highlights:

  • Time-domain analysis provides results for a wide band of multiple frequency points in a single computation.
  • Data available in frequency and time domain to better optimize launches and transitions.
  • Impedance, antenna patterns, system and radiation efficiency, Standing Wave Ratio (SWR), S-parameters, Specific Absorption Rate (SAR), radar cross section, antenna gain, coupling, and diversity for EM analysis of complete systems.

In addition, you can reduce your simulation time from hours to minutes (and, in the case of parameter sweeps, from weeks to hours) with hardware acceleration from Acceleware. Learn more about Hardware acceleration for EMPro.