您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

敘述

For current information on university support, refer to the Keysight EEsof EDA University Educational Support Programs.

Note: This product is no longer supported. The information below is provided for reference only.

Teach and Research Device Modeling with Keysight IC-CAP!

Keysight IC-CAP, the most powerful tool for DC and RF device modeling comes with an extensive set of basic and advanced modeling examples for most semiconductor devices. The IC-CAP 85190U University donation includes a full IC-CAP seat with the Environment and Analysis licenses (base seat). In addition, Measurement Drivers for DC, AC and all Modeling Extraction Packages are also included.