您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

相關軟體產品

  • W8530EP W8530EP IC-CAP High Frequency FET Models 

    W8530EP IC-CAP High Frequency FET Models

    Includes extractions for several industry standard High Frequency FET compact models: EEFET3, EEHEMT1, Curtice and Statz.

  • W8511BP W8511BP IC-CAP Wafer Professional Measurement Bundle 

    W8511BP IC-CAP Wafer Professional Measurement Bundle

    IC-CAP Wafer Professional Measurement Bundle perpetual software license

  • W8503EP W8503EP IC-CAP Data Processing and Analysis (DataPro) 

    W8503EP IC-CAP Data Processing and Analysis (DataPro)

    DataPro applies Statistical Analysis to analyze measured data, identify outliers devices and dies and to select the Golden and Corner dies. It automatically imports measured data from WaferPro and the new SQL Database.

  • W8532EP W8532EP IC-CAP Root Models Generator 

    W8532EP IC-CAP Root Models Generator

    Automated modeling procedure for DC and RF 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range. Also includes extraction for Root Diode and MOS models.

  • W8540EP W8540EP IC-CAP High Frequency BJT Models 

    W8540EP IC-CAP High Frequency BJT Models

    Includes extractions for Gummel-Poon, EEBJT2 and MEXTRAM models.

  • W8541EP W8541EP IC-CAP Keysight HBT Model Extraction 

    W8541EP IC-CAP Keysight HBT Model Extraction

    Comprehensive measurement and extraction procedures for III-V HBT device modeling

  • W8542EP W8542EP IC-CAP VBIC BJT Model Extraction 

    W8542EP IC-CAP VBIC BJT Model Extraction

    Extraction package for the vertical bipolar inter-company (VBIC) bipolar model.

  • W8550EP W8550EP IC-CAP PSP Model Extraction Package 

    W8550EP IC-CAP PSP Model Extraction Package

    First complete and commercially available extraction tool to support the latest version of the Compact Modeling Council's (CMC) next generation of standardized CMOS model.

  • W8551EP W8551EP IC-CAP HiSIM Model Extraction Package 

    W8551EP IC-CAP HiSIM Model Extraction Package

    First complete, commercial solution to extract the DC and RF parameters of the HiSIM2.4 model, an advanced, industry standard surface-potential CMOS model.

  • W8552EP W8552EP IC-CAP BSIMSOI Model Extraction Package 

    W8552EP IC-CAP BSIMSOI Model Extraction Package

    Complete measurement and extraction procedures for DC, CV and RF model parameters for the BSIMSOI4 model.

  • W8553EP W8553EP IC-CAP BSIM3 Model Extraction Package 

    W8553EP IC-CAP BSIM3 Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the BSIM3 model.

  • W8554EP W8554EP IC-CAP BSIM4 Model Extraction Package 

    W8554EP IC-CAP BSIM4 Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the BSIM4 model.

  • W8555EP W8555EP IC-CAP HiSIM-HV Model Extraction Package 

    W8555EP IC-CAP HiSIM-HV Model Extraction Package

    Complete measurement and extraction DC and RF modeling tools for the HiSIM_HV model.

  • W8560EP W8560EP IC-CAP Hisim2 and HiSIM_HV Extraction 

    W8560EP IC-CAP Hisim2 and HiSIM_HV Extraction

    Complete measurement and extraction DC and RF modeling tools for the HiSIM2 and the HiSIM_HV models.

  • W8510EP W8510EP IC-CAP Wafer Professional Measurement (WaferPro) 

    W8510EP IC-CAP Wafer Professional Measurement (WaferPro)

    IC-CAP Wafer Professional Add-on perpetual software license

  • W8532EP W8533EP IC-CAP Angelov-GaN Extraction Package 

    W8533EP IC-CAP Angelov-GaN Extraction Package

    Accurate turn-key measurement and extraction solution for the Angelov-GaN model

  • 85199A 85199AL IC-CAP Software Environment [已停產] 

    85199AL IC-CAP Software Environment [已停產]

    Perform mathematical transforms, customize plots, write macros, create extraction routines using parameter extraction language (PEL) and write user defined functions using C programming language.

  • 85199B 85199B IC-CAP Analysis Module [已停產] 

    85199B IC-CAP Analysis Module [已停產]

    Simulates device or circuit performance using the built-in SPICE simulators and allows linking to a wide range of external simulators.

  • 85199C 85199C IC-CAP LCRZ Measurement Drivers [已停產] 

    85199C IC-CAP LCRZ Measurement Drivers [已停產]

    Allows IC-CAP to control and automate the LCRZ measurement instruments required to characterize your device or circuit.

  • 85199D 85199DL IC-CAP DC Measurement Drivers [已停產] 

    85199DL IC-CAP DC Measurement Drivers [已停產]

    Allows IC-CAP to control and automate the DC measurement instruments required to characterize your device or circuit.

  • 85199E 85199EL IC-CAP AC Measurement Drivers [已停產] 

    85199EL IC-CAP AC Measurement Drivers [已停產]

    Allows IC-CAP to control and automate the AC measurement instruments required to characterize your device or circuit.

  • 85199F 85199F IC-CAP Time Domain Measurement Drivers [已停產] 

    85199F IC-CAP Time Domain Measurement Drivers [已停產]

    Allows IC-CAP to control and automate the time domain measurement instruments required to characterize your device or circuit.

  • 85191L 85191L IC-CAP Root MESFET/ HEMT Model Generator [已停產] 

    85191L IC-CAP Root MESFET/ HEMT Model Generator [已停產]

    Process and technology independent, data-based models for large-signal, 3-terminal applications

  • 85192L 85192L IC-CAP MESFET Models Package [已停產] 

    85192L IC-CAP MESFET Models Package [已停產]

    Provides Curtice and Statz MESFET models, and EEFET3/EEHEMT1 empirical, nonlinear models for general GaAs FET applications.

  • 85193A 85193AL IC-CAP High-Frequency BJT Models Package [已停產] 

    85193AL IC-CAP High-Frequency BJT Models Package [已停產]

    Offers Gummel-Poon and EEBJT2 models with high-frequency extensions.

相關產品與解決方案

  • 85190M 85190M High Frequency IC-CAP Family Media [已停產] 

    85190M High Frequency IC-CAP Family Media [已停產]

    High Frequency IC-CAP Family Media

  • 85190D 85190D Documentation for IC-CAP Software [已停產] 

    85190D Documentation for IC-CAP Software [已停產]

    Documentation for IC-CAP Software

  • 85190M-020 85190M-020 USB Port Hardware Key [已停產] 

    85190M-020 USB Port Hardware Key [已停產]

    USB port hardware key

  • 85190SZ 85190SZ System reference number for IC-CAP [已停產] 

    85190SZ System reference number for IC-CAP [已停產]

    System reference number for IC-CAP

  • 85190U 85190U IC-CAP NLS [已停產] 

    85190U IC-CAP NLS [已停產]

    IC-CAP NLS

  • 85190UN 85190UN IC-CAP NLS [已停產] 

    85190UN IC-CAP NLS [已停產]

    IC-CAP NLS

  • 85190US 85190US IC-CAP NLS [已停產] 

    85190US IC-CAP NLS [已停產]

    IC-CAP NLS