您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

主要技術規格

  • Parametric Analysis
  • Monte Carlo Analysis
  • Corner Modeling
  • Parametric Boundary Modeling
  • Non-Parametric Analysis

敘述

Note: Model number 85199J has been obsoleted; however, the IC-CAP statistics package feature/capability is now included in the W8503EP/ET.

The information below is provided for reference only.

The IC-CAP statistics package (available only on HP-UX and Solaris platforms) provides conventional parametric analysis and a patented non-parametric boundary analysis that was developed by Keysight EEsof EDA. The parametric analysis includes Principal Component Analysis (PCA), Principal Factor Analysis (PFA), and multiple linear regression.

85199J Image

85199J Image

85199J Image

85199J Image