這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- DC, CV and RF extraction for BSIMSOI v4.0 with methods for modeling high-frequency effects for MOS/CMOS
- Robust, direct extraction procedures used to find best initial values for optimizers thereby removing the need for excessive optimization and tuning steps
- Flexible, customizable extraction flow
- Windows-style data visualization, optimization and tuning
- Shared user interface environment with extraction package products available for other industry standard models including BSIM3, BSIM4, PSP, HiSIM2 and HiSIM_HV. The common measurement module enables you to use measurements to extract any of these models.
Note: Model number 85194N has been discontinued; however, the feature/capability is now included in the W8552EP/ET.
The information below is provided for reference only.
The BSIMSOI4 Model Extraction Package (85194NL) provides complete measurement and extraction procedures for DC, CV and RF model parameters. The intuitive, Windows-style user interface enables engineers to quickly produce an accurate model. The package was developed by AdMOS using features available in the IC-CAP software environment (85199A). Please click here for more information about AdMOS
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型