您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

敘述

Note: Model number 85194B has been discontinued; however, the feature/capability is now included in the W8532EP/ET.

The information below is provided for reference only.

This data-based model uses interpolative spline fitting of S-parameters and DC data arrays over the device's operating range.

It has a general approach that can accurately capture device specific non-linearities. It has highly automated model generation for both digital and analog 3-terminal applications.