這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Note: Model number 85193AL has been discontinued; however, the feature/capability is now included in the W8540EP/ET.
The information below is provided for reference only.
The High Frequency BJT Models package offers the following Gummel-Poon-based BJT models with high frequency extensions.
- Gummel-Poon BJT Model - This semi-empirical model has been the industry standard for BJT devices. IC-CAP extracts Gummel-Poon parameters utilizing a combination of DC, capacitance vs. voltage (CV), and S-parameter measurements.
- Keysight EEsof EDA High-Frequency Gummel-Poon BJT - This model includes RF extraction routines for three-terminal NPN BJT devices. CV measurements are replaced with S-parameter measurements, making the junction capacitance extraction more convenient and accurate. Improved methods for extracting ideality, base resistance, and reverse Early voltage are also included.
- Keysight EEsof EDA EEBJT2 BJT - This model is based on the Gummel-Poon Model with modifications that improve the accuracy of both AC and DC parameters. For 3-terminal, high-frequency, packaged devices, it is highly automated with macros.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型