您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

敘述

Note: Model number 85191L has been discontinued; however, the feature/capability is now included in the W8532EP/ET.

The information below is provided for reference only.

These are process and technology independent, data-based models for large-signal, 3-terminal applications. They model nonlinearities of GaAs FETs and HEMTs, including frequency dispersion. These models are scalable for varying geometries and have automated data acquisition and high-speed model generation.