您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

敘述

Note: Model number 85199F has been obsoleted; however, the feature/capability is now included in the W8520EP/ET.

The information below is provided for reference only.

The 85199F Time Domain Measurement Drivers enable IC-CAP to control the following instruments. The below listed instruments are no longer available from Keysight, and as such, the drivers are functional, but no longer supported.

  • Keysight 54121T-54124T digitizing oscilloscopes
  • Keysight 54510 digitizing oscilloscopes
  • Keysight 54750A TDR oscilloscopes
  • Keysight 54800 Series Infinium oscilloscope
  • Keysight 8130 pulse generator
  • Keysight 8131 pulse generator