這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Note: Model number 85199E has been discontinued; however, the feature/capability is now included in the W8520EP/ET.
The information below is provided for reference only.
The 85199E AC Measurement Drivers enable IC-CAP to control the following instruments. Drivers for instruments which are no longer available from Keysight are functional, but are no longer supported by Keysight.
Instruments Currently Available from Keysight
Instrument Driver | Frequency Range |
---|---|
Keysight E8361A PNA | 10 MHz to 67 GHz |
Keysight 8362B/C PNA | 10 MHz to 20 GHz |
Keysight E8363B/C PNA Series | 10 MHz to 40 GHz |
Keysight E8364B/C PNA Series | 10 MHz to 50 GHz |
Keysight N5250A PNA mmWave Series | 10 MHz to 110 GHz |
Keysight E5071C ENA Network Analyzer | 9 KHz to 8.5 GHz 300 KHz to 20 GHz |
Instruments No Longer Available from Keysight
- Keysight 3577 Network Analyzer
- Keysight 8510 Network Analyzer
- Keysight 8702, 8719, 8720, 8722 Network Analyzers
- Keysight 8753 Network Analyzer
- Keysight E8356A, E8357A, E8358A Network Analyzer
- Keysight E8801A, E8802A, E8803A Network Analyzers
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型