您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

相關軟體產品

  • W8511BP W8511BP IC-CAP Wafer Professional Measurement Bundle 

    W8511BP IC-CAP Wafer Professional Measurement Bundle

    IC-CAP Wafer Professional Measurement Bundle perpetual software license

  • W8510EP W8510EP IC-CAP Wafer Professional Measurement (WaferPro) 

    W8510EP IC-CAP Wafer Professional Measurement (WaferPro)

    IC-CAP Wafer Professional Add-on perpetual software license

  • 85199A 85199AL IC-CAP Software Environment [已停產] 

    85199AL IC-CAP Software Environment [已停產]

    Perform mathematical transforms, customize plots, write macros, create extraction routines using parameter extraction language (PEL) and write user defined functions using C programming language.

  • 85199B 85199B IC-CAP Analysis Module [已停產] 

    85199B IC-CAP Analysis Module [已停產]

    Simulates device or circuit performance using the built-in SPICE simulators and allows linking to a wide range of external simulators.

  • 85199D 85199DL IC-CAP DC Measurement Drivers [已停產] 

    85199DL IC-CAP DC Measurement Drivers [已停產]

    Allows IC-CAP to control and automate the DC measurement instruments required to characterize your device or circuit.

  • 85199E 85199EL IC-CAP AC Measurement Drivers [已停產] 

    85199EL IC-CAP AC Measurement Drivers [已停產]

    Allows IC-CAP to control and automate the AC measurement instruments required to characterize your device or circuit.

  • 85199G 85199GL IC-CAP Noise Measurement Drivers [已停產] 

    85199GL IC-CAP Noise Measurement Drivers [已停產]

    Allows IC-CAP to control and automate the noise measurement instruments required to characterize your device or circuit.

  • 85191L 85191L IC-CAP Root MESFET/ HEMT Model Generator [已停產] 

    85191L IC-CAP Root MESFET/ HEMT Model Generator [已停產]

    Process and technology independent, data-based models for large-signal, 3-terminal applications

  • 85192L 85192L IC-CAP MESFET Models Package [已停產] 

    85192L IC-CAP MESFET Models Package [已停產]

    Provides Curtice and Statz MESFET models, and EEFET3/EEHEMT1 empirical, nonlinear models for general GaAs FET applications.

  • 85193A 85193AL IC-CAP High-Frequency BJT Models Package [已停產] 

    85193AL IC-CAP High-Frequency BJT Models Package [已停產]

    Offers Gummel-Poon and EEBJT2 models with high-frequency extensions.

  • 85193C 85193CL IC-CAP Philips MEXTRAM BJT Extraction Module [已停產] 

    85193CL IC-CAP Philips MEXTRAM BJT Extraction Module [已停產]

    Public-domain BJT model that has been implemented by IC-CAP through work jointly carried out by Philips Research Labs, TU Delft, and Keysight EEsof EDA.

  • 85193D 85193DL IC-CAP VBIC BJT Extraction Module [已停產] 

    85193DL IC-CAP VBIC BJT Extraction Module [已停產]

    Developed as a replacement for the SPICE Gummel-Poon model by representatives of the IC and CAD industries.

  • 85194B 85194BL IC-CAP Root MOSFET Model Generator [已停產] 

    85194BL IC-CAP Root MOSFET Model Generator [已停產]

    Highly automated model generation for both digital and analog 3-terminal applications using interpolative spline fitting of S-parameters and DC data arrays over the device's operating range

  • 85194E 85194EL BSIM3 Model Extraction Package [已停產] 

    85194EL BSIM3 Model Extraction Package [已停產]

    Complete DC to RF modeling tool for both measurement and extraction.

  • 85194HL 85194HL IC-CAP UCB MOS Level 2,3 Model Extraction Module License [已停產] 

    85194HL IC-CAP UCB MOS Level 2,3 Model Extraction Module License [已停產]

    IC-CAP UCB MOS Level 2,3 model extraction module license

  • 85194J 85194J Philips MOS Model 9 Extraction Module [已停產] 

    85194J Philips MOS Model 9 Extraction Module [已停產]

    Compact MOSFET model suitable for both digital and analog circuit applications

  • 85194K 85194KL BSIM4 Modeling Package [已停產] 

    85194KL BSIM4 Modeling Package [已停產]

    Complete DC to RF modeling tool for both measurement and extraction.

  • 85194N 85194NL BSIMSOI Model Extraction Package [已停產] 

    85194NL BSIMSOI Model Extraction Package [已停產]

    Complete measurement and extraction procedures for DC, CV and RF model parameters

  • 85195A 85195A IC-CAP Root Diode Model Generator [已停產] 

    85195A IC-CAP Root Diode Model Generator [已停產]

    Root diode model software is data-based, rather than physical or empirical

  • 85199J 85199J IC-CAP Statistics Package [已停產] 

    85199J IC-CAP Statistics Package [已停產]

    Conventional parametric analysis and a patented non-parametric boundary analysis including PCA, PFA and multiple linear regression.

  • 85190A 85190A IC-CAP Modeling Suite [已停產] 

    85190A IC-CAP Modeling Suite [已停產]

    IC-CAP Modeling Suite

  • 85194Q 85194QL IC-CAP HiSIM_HV Model Extraction Package [已停產] 

    85194QL IC-CAP HiSIM_HV Model Extraction Package [已停產]

    Provides complete measurement and extraction procedures for DC and CV model parameters

  • 85195B 85195B 1/f Noise Modeling Package [已停產] 

    85195B 1/f Noise Modeling Package [已停產]

    Accurate measurement and modeling of 1/f noise for deep sub-micron CMOS, BJT, FET and HBT devices as well as RF passive components.

  • 85194M 85194ML IC-CAP HiSIM2.4 Model Extraction Package [已停產] 

    85194ML IC-CAP HiSIM2.4 Model Extraction Package [已停產]

    First complete, commercial solution to extract the DC and RF parameters of the HiSIM2.4 model, an advanced, surface-potential CMOS model

  • 85193H 85193HL IC-CAP HBT Model Extraction Package [已停產] 

    85193HL IC-CAP HBT Model Extraction Package [已停產]

    Comprehensive measurement and extraction procedures for III-V HBT device modeling

相關產品與解決方案

  • 85190M 85190M High Frequency IC-CAP Family Media [已停產] 

    85190M High Frequency IC-CAP Family Media [已停產]

    High Frequency IC-CAP Family Media

  • 85190D 85190D Documentation for IC-CAP Software [已停產] 

    85190D Documentation for IC-CAP Software [已停產]

    Documentation for IC-CAP Software

  • 85190M-010 85190M-010 Parallel Port Hardware Key [已停產] 

    85190M-010 Parallel Port Hardware Key [已停產]

    Parallel port hardware key

  • 85190M-020 85190M-020 USB Port Hardware Key [已停產] 

    85190M-020 USB Port Hardware Key [已停產]

    USB port hardware key

  • 85190SZ 85190SZ System reference number for IC-CAP [已停產] 

    85190SZ System reference number for IC-CAP [已停產]

    System reference number for IC-CAP

  • 85190U 85190U IC-CAP NLS [已停產] 

    85190U IC-CAP NLS [已停產]

    IC-CAP NLS

  • 85190UN 85190UN IC-CAP NLS [已停產] 

    85190UN IC-CAP NLS [已停產]

    IC-CAP NLS

  • 85190US 85190US IC-CAP NLS [已停產] 

    85190US IC-CAP NLS [已停產]

    IC-CAP NLS