這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Note: Model number 85199A has been discontinued; however, the IC-CAP Core Environment feature/capability is now included in the W8501EP/ET.
The information below is provided for reference only.
The 85199A is the foundation of IC-CAP. It provides necessary data management, visualization and programming capabilities including:
- PEL – programming extraction language - enables the creation and automation of measurement and extraction procedures.
- IC-CAP MultiPlot Studio provides a single window for “n” number of plots, specification of colors, symbols and plot annotation. Buttons placed to the side of each plot provide convenient access to zoom, optimizations/tuners, scaling, error calculations and changes to the X and Y axis. IC-CAP MultiPlot Studio Overview
- IC-CAP GUI Studio enables the creation of a user interface for automated custom measurement or extraction procedures. These GUIs can be shared with other colleagues or customers so they can easily perform the measurement and extraction steps. IC-CAP GUI Studio Overview
Other features include a library for convenient access to commonly used mathematical functions, wafer prober drivers and switch matrix drivers.
Wafer Prober Drivers | Switch Matrix Drivers |
---|---|
Cascade Summit 10K, 12K | Keysight B2200A fA Leakage Switch Matrix |
Suss PA200, PA300 | Keysight 5250A |
ElectroGlas 1034x, 2001x | Keysight 4085 A/B and 4089A |
TSK APM3000A | Keithley 707, 708 |
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型