您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E9285B Modulation Analysis Software

產品狀態: 已停產 | 查看服務選項
此產品已停產

主要技術規格

Digital Video Modulation analysis for multiple formats:

  • Digital Video Modulation Analysis: E9285B-H01 DVB-T/H; E9285B-H02 ISDB-T; E9285B-H08 DTMB; E9285B-H07 DVB-SH (OFDM mode Only)
  • Digital Audio Modulation Analysis: E9285B-H06 DAB/DAB+/T-DMB; E9285B-H09 ISDB-TSB
  • Other:  E9285B-H03 ETC; E9285B-H04 DSRC

 Features:

  • Support different RF front-ends depending on performance requirement: X-Series Signal Analyzer, PSA, E4406A or VXI-based RF Vector Signal Analyzer 89640S or 89641S
  • Saving and Recalling Setup
  • Saving and Recalling Recording

Readout/Display:

  • Symbol IQ Constellation
  • Symbol Metrics (Overall MER, EVM, Frequency Error, Amplitude Error, Phase Error etc)
  • Channel Frequency/Impulse Response
  • CCDF, Time and Spectrum (including channel power)

敘述

E9285B is PC-based software for modulation analysis which will run on X-Series or can be used on a PC with ESA-E, PSA or X-Series as the RF front-end. The 89601A VSA software must also be installed on the same PC (or X-Series) for hardware connectivity but no 89600 license is required.

The E9285B software includes the following options:

E9285B-H01 DVB-T/H Modulation Analysis
Status:  Discontinued   Replacement Products:  N6153A or W6153A X-Series Measurement Application

  • Compliant with DVB-T standard ETSI EN 300 744 and DVB-H standard ETSI EN 302 304
  • 2K, 8K and now 4K C-OFDM modes supported
  • 5MHz channel width supported (plus 6, 7 and 8 MHz)
  • Readouts/displays: Symbol IQ Constellation; Symbol Metrics (MER, EVM and Frequency Error etc); Equalizer Frequency/Impulse Response; Error Vector Spectrum; CCDF and Spectrum etc

E9285B-H02 ISDB-T Modulation Analysis
Status: Discontinued    Replacement Products:  N6155A or W6155A  X-Series Measurement Application

  • Compliant with ISDB-T standard ARIB STD-B31
  • Carrier frequency and bandwidth can be set from user interface
  • Support the modes and segment types called out in the ISDB-T standard
  • Readouts/displays: Symbol IQ Constellation; Symbol Metrics (MER, EVM and Frequency Error etc); Channel Frequency/Impulse Response; Equalizer Frequency/Impulse Response; Error Vector Spectrum; CCDF and Spectrum etc

E9285B-H03 ETC Analysis
Status:  Discontinued   Replacement Product:  N6160A X-Series Measurement Application

  • Compliant to ARIB STD-T75
  • ASK mode supported
  • Readout/Displays: Eye opening ratio, Modulation Index, On/Off Ratio

E9286B-H04 DSRC Analysis
Status:  Discontinued   Replacement Products:  N9064A or W9064A  X-Series Measurement Application

  • Compliant to ARIB STD-T75
  • Pi/4-DQPSK mode supported
  • Readout/Displays: Symbol IQ Constellation; Symbol Metrics (EVM, Frequency Error, etc.)  

E9285B-H06 DAB/DAB+/T-DMB Modulation Analysis
Status:  Discontinued   Replacement Product:  89601B-BHF
 89600 VSA Software

  • Compliant with DAB, DAB+ and T-DMB physical layer standards
  • Carrier frequency and bandwidth can be set from user interface
  • Support the Mode I, II, III and IV defined in DAB standard
  • Readouts/displays: Symbol IQ Constellation; Symbol Metrics (Overall MER, EVM; Frequency Error, Amplitude Error and Phase Error); Channel Frequency/Impulse Response; Equalizer Frequency Response; Error Vector Spectrum; CCDF, Time and Spectrum

E9285B-H07 DVB-SH Modulation Analysis
Status:  Discontinued   Replacement Product:  89601B-BHF 89600 VSA Software

  • Compliant with DVB-SH standard EN 302 583
  • OFDM mode only
  • Carrier frequency and bandwidth can be set from user interface
  • Support the modes and segment types called out in the DVB-SH standard
  • Readouts/displays: Symbol IQ Constellation; Symbol/Metrics (MER, EVM and Frequency Error etc); Channel Frequency/Impulse Response; Error Vector Spectrum; CCDF and Spectrum etc

E9285B-H08 DTMB Modulation Analysis
Status:  Discontinued   Replacement Products:  N6156A or W6156A X-Series Measurement Application

  • Compliant with DTMB standard GB20600-2006
  • Support Chinese DTMB (GB 20600-2006) standard
  • Support both single carrier (C=1) and multi-carrier (C=1780) modes
  • Readouts/displays: Header/Payload IQ Constellation; Header/Payload Error Vector; Header/Payload symbol
  • Metrics (MER, EVM, Frequency Error etc); Channel Frequency Response; CCDF and Spectrum etc

E9285B-H09 ISDB-TSB Modulation Analysis
Status:  Discontinued   Replacement Products:  N6155A or W6155A X-Series Measurement Application

  • Compliant with ISDB-TSB standard
  • Carrier frequency and bandwidth can be set from user interface
  • Support the one or three segments configuration in the ISDB-TSB standard
  • Readouts/displays: Symbol IQ Constellation; Symbol Metrics (Overall MER, EVM; Layer A/B MER; Data/Pilots/TMCC/AC1 MER; Frequency Error, Amplitude Error, Phase Error); Channel Frequency/Impulse Response; Equalizer Frequency/Impulse Response; Error Vector Spectrum; CCDF, Time and Spectrum