您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

相關軟體產品

相關產品與解決方案

  • No image available N9000A CXA 信號分析儀,9 kHz 至 26.5 GHz [已停產] 

    N9000A CXA 信號分析儀,9 kHz 至 26.5 GHz [已停產]

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • No image available N9010A EXA 信號分析儀,10 Hz 至 44 GHz [已停產] 

    N9010A EXA 信號分析儀,10 Hz 至 44 GHz [已停產]

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • No image available N9020A MXA 信號分析儀,10 Hz 至 26.5 GHz [已停產] 

    N9020A MXA 信號分析儀,10 Hz 至 26.5 GHz [已停產]

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • No image available N9030A PXA 信號分析儀,3 Hz 至 50 GHz [已停產] 

    N9030A PXA 信號分析儀,3 Hz 至 50 GHz [已停產]

    • 頻率為 50 GHz、325 GHz,使用外部混頻器可進一步提高頻率
    • 高效能,適用於航太、國防、商業等應用
    • 高達 160 MHz 的分析頻寬達
    • 業界最齊備的量測應用軟體
    • 可升級的即時頻譜分析儀功能