您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U1586A Temperature adapter

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

  • K-type bead probe supplied.
  • Measures -50°C ~ 1000°C / -58°F ~ 1832°F.
  • Slider swith to measure in °C or °F.
  • 1 mV/°C or 1mV/°F output.
  • Either Alkaline or Carbon-Zinc single standard 9V battery needed.
  • To be used with Keysight handheld oscilloscopes or handheld digital multimeters.

敘述

The U1586A temperature adapter expands the capabilites of your handheld oscilloscope or handheld digital multimeter to measure temperature, either in °C of °F. To be used with a K-type bead thermocouple, and with approximately 1600 hours battery life with an alkaline battery, this adapter ensures you get the most out of your handheld scope or DMM purchase.