您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

81578A Variable Optical Attenuator Module for Multimode Fiber Applications

售貨廠商:

基本配套價格 NT$ 315,708

一般配置  

一般配置

81578A Opt attenuator, MM, straight, 700-1400nm

  • Return to Keysight Warranty - 3 years
  • 81578A-050 50/125 Micron fiber interface

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

81578A-ABA English user guide, printed
81000FI
Connector interface FC/PC/SPC 

Connector interface FC/PC/SPC

81000FI
Connector interface FC/PC/SPC
81000HI
Connector interface E-2000 (physical contact) 

Connector interface E-2000 (physical contact)

81000HI
Connector intf. E-2000(physical contact)
81000KI
Connector interface SC 

Connector interface SC

81000KI
Connector interface SC
81000LI
LC Connector interface for source modules 

LC Connector interface for source modules

81000LI
LC Connector interface for source modules
81000SI
Connector interface DIN 47256/4108 

Connector interface DIN 47256/4108

81000SI
Connector interface DIN 47256/4108
81000VI
Connector interface ST 

Connector interface ST

81000VI
Connector interface ST

向是德洽詢有關選項價格。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關產品與解決方案

  • No image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided