這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
Highlights
Key Performance Specifications
- High Input Power Level: 2W
- Wavelength Flatness: < 0.05dB
- High Attenuation Accuracy < 0.1dB
- Repeatability < 10mdB
The Keysight 81577A variable optical attenuator features lowest insertion loss and excellent wavelength flatness over a complete attenuation range of 60 dB, for characterizing optical network components for telecomunication and data communication in systems. Keysight’s 81577A attenuator features power control functionality that allows you to set the output power level of the attenuator.
Features:
- Built-in Power Meter for Monitoring
- Low Signal Distortion due to low PDL, PMD, CD
- Wavelength Flatness: < 0.05dB
- Wide Wavelength Range: 1200nm to 1700nm (SM)
- Built-in Shutter for Power Meter Zeroing
- Built-in Calibration Capability
Benefits:
- The optional integrated power meter allows you to set the transmitted power not the attenuation thus obtaining consistent test results
- The high optical performance enables testing of transmission systems and components with minimal impact on the input signal
- Unique combination of optical performance parameters gives you the flexibility to use and reuse the modular attenuator in different setups and applications
- The integrated shutter protects test equipment and simplifies referencing and power meter zeroing without changes in the setup
- Enhanced internal calibration feature reduces uncertainties and speeds up calibration in multi wavelength applications
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型