您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 349,490

一般配置  

一般配置

81635A Power Sensor Module (dual Channel)

  • Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Polarization dependence of <±0.015 dB
  • Power uncertainty of ±3%
  • Power range from +10 to -80dBm
  • Wavelength range 800 nm – 1650 nm
  • Dual InGaAs detector for low noise and low wavelength dependence

敘述

Keysight's 81635A dual optical power sensor is the right choice for accurate power measurements on fiberoptic devices. The modular dual sensor fits into all Keysight 816x Lightwave mainframes and can be used singly or in multiples for parallel measurements of multichannel devices. The output fiber is easily attached using Keysight's flexible connector adapters or bare-fiber adapter.

The module can run measurement applications like data logging, stability and recording minimum and maximum values over time. Triggered synchronization with tunable laser modules enables powerful spectral measurements, with the advantages of higher resolution, better polarization dependence and cost-and-time-efficient multichannel expandability. The module logs up to 20,000 samples with averaging time as low as 100µs.

Features:

Comprehensive sampling and triggering concept (hardware trigger lines, filtering, event trigger, hardware timer, analog output) for easy integration into a wide range of control schemes.

Suitable for all communication wavelength bands, the module accepts standard single-mode and multimode fibers up to 62.5 µm core size.