您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 443,129

一般配置  

一般配置

81634B Optical Power Sensor Module

  • Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Low power uncertainty of ±2.5%
  • Low polarization dependence of <±0.005 dB
  • High sensitivity of -110 dBm
  • Traceable to NIST and PTB

敘述

The Keysight 81634B optical power sensor is the right choice for accurate power measurements on fiberoptic devices. The modular sensor fits into all Keysight 816x Lightwave mainframes and can be used singly or in multiples for parallel measurements of multichannel devices. The input fiber is easily attached using Keysight's flexible connector adapters or bare-fiber adapter

The module can run measurement applications like data logging, stability and recording minimum and maximum values over time. Triggered synchronization with tunable laser modules enables powerful spectral measurements, with the advantages of higher resolution, better polarization dependence and cost-and-time-efficient multichannel expandability. The module logs up to 20,000 samples with averaging time as low as 100µs.

Benefits:

  • Low uncertainty in Power and PDL leaves you narrower test margins for your components.
  • The traceability gives you the certainty of measurements referenced to internationally accepted standards.
  • The optical detector design with a thermally stabilized and hermetically sealed detector behind a glass window enables consistent measurement results independent of ambient environment inluences like humidity, dust and temperature.
  • The comprehensive sampling and trigger concept (hardware trigger lines, filtering, event trigger, hardware timer, analog output) gives you the flexibility to adapt the power meter to changing test needs.