這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Highlights
The Keysight TS-5040 functional test system is a cost-effective, robust, and reliable test system that gives you the lowest cost of ownership. In addition, the open-architecture TestExec SL gives you the flexibility to do just about anything you want.
- Boost productivity with TestExec SL software.
- Support signal switching, up to 112 x 4 matrix.
- Support load switching up to 32-ch x 7.5 A, 40-ch x 5 A, and 192-ch x 2 A.
- Support RF switching up to two cards of quad 1 x 4 RF switch (DC-3 GHz).
- Support up to 400 W of power sources.
- Ensure precise measurement with 6.5-digit digital multmeter and two-channel, 225 MHz counter.
- Provide stimulus with a single-channel 14-bit, 20 MHz arbitrary waveform generator and four-channel, 16-bit data acquisition.
主要技術規格
應用
ABS sensor
Climate control
Small body electronic Module
說明
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
儀器
GPIB
連線數目
up to 100
up to 50
序列通訊
CAN Single or Dual
ISO 9141
J1850
J1939
負載電流
1.5
應用
說明
儀器
連線數目
序列通訊
負載電流
ABS sensor
Climate control
Small body electronic Module
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
GPIB
up to 100
up to 50
CAN Single or Dual
ISO 9141
J1850
J1939
1.5
查看更多
應用:
ABS sensor
Climate control
Small body electronic Module
說明:
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
儀器:
GPIB
連線數目:
up to 100
up to 50
序列通訊:
CAN Single or Dual
ISO 9141
J1850
J1939
負載電流:
1.5
切換器電壓 (+/-):
200V V
Interested in a TS-5040?
Extend the Capabilities of Your Functional Test System
Featured Resources for TS-5040 Functional Test System
Want help or have questions?