N5451A InfiniiMax differential long wire ZIF Tip
售貨廠商: |
---|
主要技術規格
Bandwidth (with 7 mm wire):
- > 10 GHz (typical) at zero degree span
- > 4.4 GHz (typical) at 60 degrees span
Bandwidth (with 11 mm wire):
- > 5 GHz (typical) at zero degree span
- > 3.3 GHz (typical) at 60 degrees span
敘述
Features
- Extend your ZIF Tip connection up to 11 mm.
- Most economical solder-in probe solution today.
- N5451A ZIF Tip comes in a set of 10 long wire ZIF Tips (user solders wires at their desired length)
- N5451A ZIF Tip requires at least one N5425A Infiniium ZIF probe head
- For up to 12 GHz of bandwidth ZIF probing, use the N5426A ZIF probe tips.