您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

89601A-B7X TD-SCDMA Modulation Analysis

產品狀態: 已停產
此產品已停產

此產品之替代產品如下:

主要技術規格

Advanced analysis tools for 1xEV-DO modulation analysis

  • Formats: Forward, reverse
  • Result length: 1 to 64 slots (forward/reverse, measurement hardware dependent)
  • Composite EVM: ≤ -1.5% (measurement platform dependent)
  • Code Domain Power Accuracy: ±0.3 dB (measurement platform dependent)
  • cdma2000 / 1xEV-DV analysis also available (Option B7T)

敘述

Troubleshoot and analyze your time division synchronous code domain multiple access (TD-SCDMA) modulation and RF performance with Option B7X.

Reach deeper into your TD-SCDMA signals

  • Automatically detect code channel modulation type and multiple midamble shifts
  • Speed measurement set-up with standard pre-sets for uplink and downlink signals
  • Display your measurement results in several trace display formats as well as numeric error data formats
  • Flexible display scaling and marker functionality

Gather more data on signal problems

  • Evaluate the overall in-band performance of your signal with composite and time-domain displays and measurements including, CDP, CDE, EVM, rho, I/Q offset, I/Q skew, and overall error summary results
  • Single layer CDP and CDE displays to view one layer at a time and determine the behavior of specific layers and channels
  • Composite CDP and CDE displays to view all code layers at a time and determine the overall signal performance
  • Search out specific errors with tools such as composite and single channel constellation, trellis and eye diagrams, IQ magnitude/phase error displays, and error vector traces