您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U2903A 1 Meter Long SCSI Cable with 100 Pin Connector

售貨廠商:

基本配套價格 NT$ 4,467

一般配置  

一般配置

U2903A Terminal board with SCSI 100 pin connector with 1 meter cable

  • R-51B-001-A Return to Keysight Warranty - 3 months

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • 1 meter long SCSI cable with 100 pin connector

敘述

The Keysight U2903A is an accessory compatible and recommended to be used with the U2600A Series USB used with the U2600A USB Modular Digital I/O modules. The pin-outs of the U2903A is dependent on the USB Modular Digital I/O module that it is working with. For more information, please refer to the data sheet or the user guide of the USB Data Acquisition unit that U2903A is to be used with.

Recommended Set-up:
ModelsQty of U2903A
U2651A1
U2652A1
U2653A1