您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

HMMC-3024 DC - 12 GHz High Efficiency GaAs HBT MMIC Divide by 4 Prescaler

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Wide Frequency Range: 0.2 – 12 GHz
  • High Input Power Sensitivity:
    On-chip pre- and post-amps
    -25 to +10 dBm (1-8 GHz)
    -15 to +8 dBm (8-10 GHz)
    -10 to +2 dBm (10-12 GHz)
  • Dual-mode Pout: (chip Form)
    0 dBm [0.5 Vp-p] @ 40 mA
    -6.0 dBm [0.25 Vp-p] @ 30 mA
  • Low Phase Noise: -153 dBc/Hz @ 100 kHz Offset
  • (+) or (-) Single Supply Bias Operation
  • Wide Bias Supply Range: 4.5 to 6.5 Volt operating range
  • Differential I/O with on-chip 50Ω matching

敘述

The HMMC-3024 is a DC - 12 GHz divide by four prescaler designed for use in high frequency communications, microwave instrumentation, and EW radar systems where low phase-noise PLL control circuitry or broadband frequency translation is required.

Keysight Part HMMC-3024 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.