您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U1082A 8-bit High-Speed PCI Digitizers with On-Board Signal Processing

產品狀態: 已停產 | 目前可支援
此產品已停產

主要技術規格

U1082A-001 dual-channel, 1-2 GS/s AP240 high-speed digitizer with on-board signal processing

  • 1 GHz bandwidth
  • Processing memory from 6-12 MB up to 24-48 MB (optional)
  • Firmware for signal averaging, peak detection and ping-pong data handling

U1082A-002 dual-channel,.5-1 GS/s AP235 high-speed digitizer with on-board signal processing

  • 500 MHz bandwidth
  • Processing memory from 6-12 MB up to 24-48 MB (optional)
  • Firmware for signal averaging, peak detection and ping-pong data handling

敘述

The Keysight U1082A high-speed data converters are dual-channel, 8-bit PCI digitizer cards with an on-board, high-speed, field programmable gate array component for real-time data processing tasks.

Keysight firmware options can be used to implement on the-fly data processing algorithms. These options allow the analyzer platforms to perform specific post-processing tasks, and are easily uploaded into the FPGA under program control.

Typical applications using these digitizers include medical EPR, time of flight and medical imaging.