您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 6,168

一般配置  

一般配置

U1182A Surface probe, industrial

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The temperature probe measures still surface temperature within the range of -50°C to 400°C. U1182A is used together with the U1586B temperature module. U1182A is compatible with the following handheld devices:

  • Handheld Clamp Meter – U1212A, U1213A
  • Handheld DMM – U1241A, U1241B, U1242A, U1242B, U1251A, U1252B, U1253A, U1253B, U1271A, U1272A
  • Handheld Scope – U1602A, U1602B, U1604A, U1604B
  • Handheld Calibrator – U1401A, U1401B
     

View all Keysight handheld digital multimeters.

For more information about temperature measurement units, please visit Temperature Sensors and Temperature Probes.