您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

主要技術規格

  • PRBS Generations 2n -1, (N=7, 9, 15, 23, 31)
  • User selectable patterns: K28.5, K28.7, CRPAT, user loadable 2 Kbits
  • Single error and error rate injection
  • Differential data output
  • SMA trigger output (Clock / 128, Pattern, user defined burst enable)
  • SMA clock input and output
  • Requires an external clock
  • 2-slot PXI module

敘述

The N2102B PXIT Pattern Generator is a 2-slot PXI instrument capable of generating a number of low jitter patterns at rates up to 10.3125 Gb/s using an externally supplied clock. ActiveX drivers provide easy to use software and a graphical user interface is provided for manual operation of the module.


相關產業與技術