您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

4073B Ultra Advanced Parametric Tester

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品之替代產品如下:

主要技術規格

General Features

  • Supports up to 2xHPSMU, up to 2xHRSMU, and up to 8 total SMUs
  • Low-leakage switching matrix, customizable from 12 to 48 fully-guarded Kelvin outputs
  • High-frequency switching matrix with integrated pulse generator control
  • 8 auxiliary inputs and 48 extended path inputs for support of external instruments

Measurement Capabilities

  • 2 microvolt and 1 femtoamp measurement resolution (HRSMU)
  • +/- 200 Volts and +/- 1 Amp output capability (HPSMU)
  • 1 kHz to 2 MHz capacitance frequency measurement range (HSCMU)
  • +/- 1.6 Amp ground unit (GNDU)