您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

B1500A-015 1.5m cable length (for mainframe bundled cables and for package options)
B1500A-030 3m cable length (for mainframe bundled cables and for package options)
B1500A-050 50Hz Line Frequency
B1500A-060 60Hz Line Frequency
B1500A-1CM Rack Mount Kit for B1500 Series
B1500A-281 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 1.5m cable
B1500A-282 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 3.0m cable
B1500A-283 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 1.5m cable
B1500A-284 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 3.0m cable
B1500A-A00 Standard Pack 0 - Empty Package for Custom Solution (No module is included.)
B1500A-A01 Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables)
B1500A-A02 Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)
B1500A-A03 Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables)
B1500A-A04 Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories)
B1500A-A10
Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables 

Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables

B1500A-A10
  • 4-quadrant source and measurement for accurate IV characterization down to fA
  • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
  • Spot, sweep, pulse and sampling measurement capabilities
  • QS-CV measurement with leak current compensation
B1500A-A11 Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables
B1500A-A17 Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables
B1500A-A1A
Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box 

Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box

B1500A-A1A
  • A wide pulse range up to 30 V / 1 A (0.1 A DC)
  • Pulse width down to 50 µs with 2 μs resolution (10 times faster pulse than other SMUs of B1500A)
  • Oscilloscope view is supported to confidently verify the pulsed measurement setup and optimize its parameters quickly and easily
     
B1500A-A1B Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box
B1500A-A20
Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea 

Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea

B1500A-A20
  • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
  • Frequency range from 1 kHz to 5 MHz
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU
B1500A-A25
Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables 

Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables

B1500A-A25
  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution
  • Two channels per modules
B1500A-A28 Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit
B1500A-A29 Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B)
B1500A-A30 Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables
B1500A-A31 Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables
B1500A-A3P Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included)
B1500A-A5F Add-on Pack - Test Fixture for packaged device (16442B 1ea)
B1500A-A6J ANSI Z540-1-1994 Calibration
B1500A-ABA English Documentation
B1500A-ABJ Japanese Documentation
B1500A-DR1 Replace a built-in DVD-R drive with a read-only DVD drive
B1500A-UK6 Commercial calibration certificate with test data
B1510A-FG High Power Source/Monitor Unit Module for B1500
B1511B-FG Medium Power Source/Monitor Unit Module (B1511B)
B1514A-FG Medium Current Source Monitor Unit
B1517A-ATO High Resolution Source/Monitor Unit Module for B1500
B1520A-FG Multi Frequency Capacitance Measurement Unit Module for B1500
B1525A-FG High Voltage Semiconductor Pulse Generator Unit Module for B1500
B1530A-001 0.6m/2.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-002 3m Cable between WGFMU and RSU (2ea)
B1530A-003 5m Cable between WGFMU and RSU (2ea)
B1530A-004 0.6m/4.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-005 1.5m Cable between WGFMU and RSU (2ea)
B1530A-0KN Self-paced Sample Program Learning Kit for B1530A WGFMU
B1530A-ATO Waveform Generator / Fast Measurement Unit. Including 2 RSU for each channel.
N1255A-ATO 2 Channel connection box for B1514A Medium Current Source/Monitor unit

向是德洽詢有關選項價格。

PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關軟體產品

  • EasyEXPERT group+ 半導體元件分析儀軟體 

    EasyEXPERT group+ 半導體元件分析儀軟體

    • EasyEXPERT group+ 適用於使用者 PC 或 B150x 主機 PC
    • 具有多種量測模式和特性,可快設定、執行和分析量測
    • 可以從上一代 EasyEXPERT/Desktop EasyEXPERT 軟體升級獲得

相關產品與解決方案

  • Agilent B1500A Semiconductor Device Analyzer B1500A 半導體元件參數分析儀/半導體特性分析系統主機 

    B1500A 半導體元件參數分析儀/半導體特性分析系統主機

    • 可配置和可升級的量測模組,多達 10 插槽
    • EasyEXPERT group+ 軟體可在嵌入式 Windows 7 上執行
    • 數百種現成可用的量測程序庫
    • 15 吋觸控螢幕支援直覺的操作、分析和探索,以進行深入的特性分析
       

  • B1505A B1505A 功率元件分析儀 / 曲線追蹤儀 

    B1505A 功率元件分析儀 / 曲線追蹤儀

    • 可在各種條件下執行精密測試(1500 A、10 kV、Sub-pA、10 μs、μΩ、-50 ℃ 至 +250 ℃)
    • 廣泛的元件量測功能(Qg、Rg、Ciss、Coss、Crss)
    • 改進的效率(自動測試、安全環境、封裝待測元件和晶圓上)
    • 易於升級與擴充的架構
       

  • 4156C 4156C 精準半導體參數分析儀 [已停產] 

    4156C 精準半導體參數分析儀 [已停產]

    除了 4155C,Keysight 4156C 為實驗室用桌上型解決方案,可精準無比地分析先進元件的特性。

  • 4155C 4155C 半導體參數分析儀 [已停產] 

    4155C 半導體參數分析儀 [已停產]

    Keysight 4155C 提供包羅萬象的儀器解決方案,讓使用者能夠輕鬆測試各種不同的參數。這套經濟實惠的實驗室用桌上型解決方案,可精準地分析先進元件的特性。

  • Modular Source Monitor Unit 模組化電源量測設備系列 

    模組化電源量測設備系列

    完整的全系列產品,同時具備可準確量測半導體參數與執行高速元件測試的功能(Keysight E5270B、E5260A、E5262A 和 E5263A)

  • E5260A 8-Slot High Speed Measurement Mainframe E5260A 8-Slot High Speed Measurement Mainframe 

    E5260A 8-Slot High Speed Measurement Mainframe

    High-speed parametric test solution for semiconductor, RFIC, and optical component testing

  • No image available 低洩漏開關矩陣系列(Keysight B2200A/B2201A/E5250A) 

    低洩漏開關矩陣系列(Keysight B2200A/B2201A/E5250A)

    低洩漏開關主機解決方案可在半導體參數分析儀和晶圓之間運作,以便提供自動化特性分析功能,進而降低測試成本(Keysight B2200A、B2201A 和 E5250A)。

  • E5262A 2-Channel Source Monitor Unit E5262A 2-Channel (MPSMU, MPSMU) High Speed Source Monitor Unit 

    E5262A 2-Channel (MPSMU, MPSMU) High Speed Source Monitor Unit

    High-speed parametric test solution for semiconductor, RFIC, and optical component testing needs

  • E5263A 2-Channel Source Monitor Unit E5263A 2-Channel (HPSMU, MPSMU) High Speed Source Monitor Unit 

    E5263A 2-Channel (HPSMU, MPSMU) High Speed Source Monitor Unit

    High-speed parametric test solution for semiconductor, RFIC, and optical component testing needs

  • 電源量測設備 

    電源量測設備

    從基本型到高階的電源量測設備

  • E5270B 8-Slot Precision Measurement Mainframe E5270B 8-Slot Precision Measurement Mainframe 

    E5270B 8-Slot Precision Measurement Mainframe

    A flexible, expandable, and upgradeable solution for semiconductor characterization