您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

4395A-1D5 High Stability Frequency Reference

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

16092A
彈簧夾具 

彈簧夾具

16092A
Keysight 16092A測試夾具是專為評估引線及SMD元件的阻抗所設計的。
16192A
並聯電極 SMD 測試夾具 

並聯電極 SMD 測試夾具

16192A
Keysight 16192A 測試夾具是專為評估端電極 SMD 元件阻抗所設計的。
16194A
高溫元件測試夾具 

高溫元件測試夾具

16194A
Keysight 16194A 是專為量測軸向/徑向引線的裝置和具溫度範圍從 -55 至 +200 °C的SMD 所設計的
16196A
是德並聯電極 SMD 測試夾具,DC 達 3 GHz 

是德並聯電極 SMD 測試夾具,DC 達 3 GHz

16196A
Keysight 16196A、16196B、16196C和 16196D SMD測試夾具以同軸的架構發展,使 RF 阻抗量測達 3GHz 成為可能。
16196B
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196B
The 16196B SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16196C
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196C
The 16196C SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16196D
Parallel Electrode SMD Test Fixture, DC to 3 GHz 

Parallel Electrode SMD Test Fixture, DC to 3 GHz

16196D
The 16196D SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.
16197A
底部電極 SMD 測試夾具 

底部電極 SMD 測試夾具

16197A
Keysight 16197A 是專為評估底部電極 SMD 阻抗所設計的。
16200B
外部 DC 偏壓轉接器 

外部 DC 偏壓轉接器

16200B
Keysight 16200B 測試夾具可讓您透過使用外部 dc 電流電源的7mm埠,在裝置上提供高達 5Adc 的偏壓電流。

相關產品與解決方案

  • Agilent 16317A Product Photograph 16317A Balanced/Unbalanced Converters [已停產] 

    16317A Balanced/Unbalanced Converters [已停產]

    The Keysight 16317A balanced/unbalanced converter converts the (unbalanced) BNC configuration to a (balanced) binding posts configuration.

  • Agilent 16315A Product Photograph 16315A Balanced/Unbalanced Converters [已停產] 

    16315A Balanced/Unbalanced Converters [已停產]

    The 16315A balanced/unbalanced converter converts the (unbalanced) BNC configuration to a (balanced) binding posts configuration.