您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

4395A-1D5 High Stability Frequency Reference

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

敘述

This option, a 10 MHz crystal in temperature stabilized oven, improves the source signal frequency accuracy and stability. This option can be retrofitted using the 4395U Upgrade Kit Option 1D5.

For more information about impedance analyzer, please visit Impedance Analyzers.