您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E4991A-010 Probe Station Connection Kit

產品狀態: 已停產 | 目前可支援
此產品已停產

敘述

When connecting the E4991A to probe stations, the accuracy degradation, caused by port extension and improper calibration, always becomes a big issue. The Option E4991A-010 probe station connection kit, for the E4991a provides all necessary parts as one option and solves this problem. This option includes a smaller test head, extension cables, adapters, a connecting plate and detailed installation procedures. Probe stations are provided from Cascade Microtech, Inc. With this kit, you can easily establish a reliable measurement system in the short time.

Option includes:

  • Smaller E4991A test head
  • Extension cables
  • 7mm - 3.5mm (f) adapter x 1 ea.
  • N (m)-SMA(f) adapter x 3 ea.
  • Installation manual

For more information about impedance analyzer, please visit Impedance Analyzers.