您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E3600A-100 Test Lead Kit

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Termination: Banana to hook clips
  • Maximum current: 5 amperes continuous
  • Operating voltage: 30 VAC / 60 VDC MAX
  • Length: 53 cm

敘述

The Keysight test lead kit enables you to improve ease of connectivity with the E3600-series power supplies to simplify PCBA troubleshooting. The set includes four banana-to-hook clips (two red and two black).

The Keysight E3600A-100 is compatible with most of the E3600-series power supplies.

  • Termination: Banana to hook clips
  • Maximum current: 5 amperes continuous
  • Operating voltage: 30 VAC / 60 VDC MAX
  • Length: 53 cm