您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

4287A-004 Working Standard Set

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品之替代產品如下:

敘述

This is used to calibrate the 4287A at the handler DUT contacts. It consists of shorting bars, and 51.0 Ω chip resistors. (SMD size: 1.0 x 0.5 mm, 1.6 x 0.8 mm, 2.0 x 1.2 mm, 3.2 x 1.6 mm)