您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

主要技術規格

  • E6719T Combines E6701T/E6702T/E6703T and E6706T for GSM/GPRS/EGPRS/W-CDMA/HSDPA/cdma2000/1xEV-DO
  • Saves 15% over the purchase of individual lab applications
  • Simplifies ordering

敘述

For those environments that need multiple technologies, Keysight provides suites of lab applications, aimed at delivering the higher throughput you need to ensure the device performance of today’s high data rate applications. These suites offer data channel functionality to test end-to-end connectivity, to verify and measure data throughput, to test robustness of radio link control and IP connectivity.

For details of the capabilities in a specific format, refer to the lab application that supports that technology.