您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

82351A PCIe™-GPIB Interface Card

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Easy connection - plug-and-play interface
  • Standard IEEE-488 interface (connect to up to 14 GPIB instruments)
  • High transfer rate of 1.4MB/s
  • Flexible x1 connector allows up-plugging to x1, x4, or x8 PCIe slots
  • Standard industry libraries with Keysight IO Libraries Suite

敘述

82351A, the latest 3.3V PCIe™-GPIB interface card, offers fast data transmission for demanding test applications that require data to be transferred to memory quickly without any loss or overwriting.

To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite

Automate and perform data analysis on your test system easily with Keysight VEE Pro


PCIe and PCI EXPRESS are trademarks or registered trademarks of PCI-SIG.