您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Z5623AK03 Distribution Amplifier, 250 MHz to 4 GHz

產品狀態: 已停產 | 目前可支援
此產品已停產

主要技術規格

Features

  • Enables up to eight ESG signal generators to operate in a phase locked and coherent mode at a common frequency
  • Two modes of operation: Distribution Mode and Calibration Mode

Configuration in Distribution Mode

  • Frequency range: 250 MHz to 4.0 GHz
  • Connections: 1 RF input (50 ohm, SMA-f, rear panel) and 8 RF outputs (50 ohm, SMA-f, rear panel)

Configuration in Calibration Mode

  • Frequency range: 250 MHz to 4.0 GHz
  • Connections: 8 RF inputs (50 ohm, SMA-f, rear panel) and 8 RF outputs (50 ohm, SMA-f, rear panel)

敘述

The Z5623AK03 distribution amplifier enables up to eight Keysight ESG signal generators to operate in a phase locked and coherent mode at a common frequency. It operates in one frequency band from 250 MHz up to 4 GHz. The upper frequency limit is determined by the frequency range option selected on the ESG signal generator (1, 2, 3, or 4 GHz).

The distribution amplifier takes an oscillator signal from one “master” signal source, amplifies it and distributes it to multiple other “slave” signal sources. The distribution amplifier has two modes of operation: Distribution Mode and Calibration Mode. The mode of operation is manually selected with a switch on the front panel.

In Distribution Mode, there is 1 RF input, 8 RF outputs. In Calibration Mode, there are 8 RF inputs and 8 RF outputs. Each RF input connects directly to it's own corresponding RF output.

相關產業與技術