您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 40,059

一般配置  

一般配置

L7106B Switch, SP6T, DC-20 GHz, terminated (L-series)

  • L7106B-161 16 pin DIP socket and connector with 24 inch ribbon cable, bare wire
  • L7106B-024 24 vdc
  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Features

  • SP6T configuration, terminated
  • Electronic position indicator
  • Current interrupt capability
  • Magnetic latching

Superior RF Performance

  • Unmatched isolation, typically 90 dB at 12 GHz
  • Operating life of 5 million cycles, typical
  • Guaranteed repeatability of 0.03 dB up to 2 million cycles

敘述

The Keysight L7106Bmultiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This economically-priced, electro-mechanical switch provides unmatched isolation and a 0.03 dB insertion loss repeatability, which is warranted for the 2-million life cycle of the switch. The L7106B’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system up time. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications.

Ideal for manufacturing test engineers working on system integration, the Keysight L7106B terminated multiport switch provides an economically-priced, reliable solution for signal monitoring, and routing applications.

Note: Option 024 and 161 are default options unless specified otherwise.