您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

GS-9200 MCPA測試系統

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

Measurement Capability

  • Standard MCPA measurements include adjacent-channel leakage ratio (ACLR), spectrum-emission mask (SEM), low- and high-power S-parameters, gain, spurious and others.
  • Optional complex stimulus-response measurements provide MCPA distortion data, such as AM-AM and AM-PM values, for MCPA pre-distortion algorithms.
  • Testing in multiple radio formats, including W-CDMA, cdmaOne and GSM

Measurement Accuracy & Repeatability

  • System calibration provides accurate, repeatable measurements at the MCPA ports.
  • System self test ensures test system is functioning properly.

Software & Measurement Library

  • Self contained measurement library focused at the MCPA testing domain.
  • Measurement focused instead of instrument focused.
  • Eliminates the need to learn how to program the instruments.
  • Automatic correction of path effects in the library, with interpolation when required.

敘述

GS-9200 MCPA測試系統可讓製造商快速量產多載波功率放大器(MCPA),並在降低整體測試成本的同時,提高生產良率。

  • 可針對特殊需求訂製的標準平台。
  • 可測試多種無線電格式,包括W-CDMA、cdmaOne和GSM。
  • 校驗過的MCPA量測與預失真分析。
  • 是德的全球性支援服務,可讓您的系統維持在最佳運行狀態。

GS-9200測試系統的能力、準確度與可靠度,都是根據是德的系統與儀器測試技術而來。這些儀器包括具備W-CDMA、cdmaOne和GSM等無線電格式的E4438C信號源。E4438C信號源、E4445A頻譜分析儀和N4256A放大器失真測試組件(ADTS)的結合,提供了更廣泛的ACLR量測範圍。其他的儀器包括E8356A RF向量網路、E4417A功率錶、以及供電給MCPA的6674A或6692A DC電源供應器。

GS-9200軟體在Windows? 2000上面執行,它的圖形使用者介面可讓操作人員輕鬆地操作。透過是德的TestExec SL測試軟體,測試工程師可開發出包含測試排序與新的測試和功能之MCPA測試計畫。測試資料可以匯出到資料庫以進行分析。

不論您需要的是應用諮詢服務或系統操作與除錯協助,我們都會為您提供全球性的測試系統支援,並由當地的專家為您服務。有了是德的支援服務及擁有最佳運行狀態與可靠度的測試系統,GS-9200將可順利配合您的重要生產進度。