您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E4438C-411 Signal Studio for TD-SCDMA (TSM), Fixed Perpetual License

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品之替代產品如下:

主要技術規格

Signal Creation

  • Uplink and downlink TD-SCDMA (TSM)
  • Up to 7 traffic timeslots; pilot timeslots with up to 16 code channels per timeslot
  • Seventeen fully-coded transport channel types for BER/BLER
  • Configure channel midamble, switching point, spreading code, data type, power level, and more

Signal Generator Control & Additive Impairments

  • Control frequency, amplitude, I/Q polarity, filtering and more
  • Real-time AWGN
  • Insert BER/BLER errors

Automation and Communication Interface

  • Automate waveform playback with SCPI
  • 10baseT LAN and GPIB

Other Features

  • Graphs: I(t), Q(t), I(t)+ Q(t), spectrum, CCDF
  • Online documentation and HELP
  • FREE evaluation of software interface

敘述

Test TD-SCDMA (TSM) Components and Receivers

Option 411 provides powerful development and manufacturing signal creation software for evolving 3G mobile radios, base stations, and their components. The simple PC user-interface enables quick configuration of custom signals or programmatically using SCPI over the LAN or GPIB interface.

Create Realistic Test Signals for Component Testing

Test uplink and downlink TD-SCDMA (TSM) components by configuring up to seven traffic timeslots along with the uplink and downlink pilot timeslots. Each timeslot can be loaded with up to 16 code channels for generating high crest factor signals important for simulating real-world conditions.

Transport Layer Coded Signals for BER/BLER Analysis

Thoroughly test your receiver's RF and baseband subsections with flexible transport layer coded TD-SCMDA (TSM) channels. Up to seven independently configured channels can be arbitrarily assigned to one or more timeslots. Additionally, these fully coded channels can be augmented with multiple partially coded channels to simulate other users in the system. Select from seventeen coded channel types, multiple data types, control parameters, add AWGN, and insert bit and CRC errors when performing BER/BLER analysis.

Evaluate the User Interface

Download Signal Studio to a PC to review the user interface and investigate the TD-SCDMA signal creation capabilities of the software prior to purchase. Each vector signal generator must be licensed separately in order to generate the signals created by the software.

Typical Applications

Signal Studio for TD-SCDMA (TSM) is recommended for testing TD-SCDMA (TSM) mobile and base station transceivers and their components. Typical applications include:

  • Filter and amplifier performance evaluation
  • ASIC/DSP coding algorithm development and debugging
  • Receiver BER/BLER analysis

This option cannot be added as a product upgrade – only available at time of purchase.