您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

PS-X10-100 Test System Design

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Keysight's Test System Design service is a structured and planned set of engineering activities that lead to the functional design of a test and measurement system. This system will proficiently meet your needs as defined by a requirements specification. If a specification is not available, it can be developed as part of the Test System Design service or as a formal System Requirements development process depending on the size and complexity of the anticipated final system. The deliverable produced by this activity is called a Functional Design Specification.

  • Structured and planned set of engineering activities that lead to the functional design of a test and measurement system.
  • This system will proficiently meet your needs as defined by a requirement specification.
  • If a specification is not available, it can be developed as part of the Test System Design service or as a formal System Requirements development process depending on the size and complexity of the anticipated final system.
  • The deliverable produced by this activity is called a Functional Design Specification.
  • Benefits:
  • Ensure the proper design of a test system that meets the required functional specifications
  • Comprehensive understanding of the test system and the ability to test products with optimum settings
  • Improve time to market and focus on core competencies rather than system design