您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

相關產品與解決方案

  • 82350B Product Photograph 82350B 高效能 PCI 之GPIB介面卡 [已停產] 

    82350B 高效能 PCI 之GPIB介面卡 [已停產]

    82350B是一個PCI PC適用的經濟、高效能IEEE-488介面。

  • Agilent VEE Express 8.0 是德 VEE Express 8.0 [已停產] 

    是德 VEE Express 8.0 [已停產]

    開放式的強大圖形化語言環境,提供量測與分析的簡易快速途徑。採用高階的工作導向方式,減少程式行數,讓程式設計變得更簡單。

  • Agilent VEE Pro 8.5 Pro 8.5 [已停產] 

    Pro 8.5 [已停產]

    Keysight VEE Pro 8.5 是一套功能強大的開放式圖形化程式語言環境軟體,為量測與分析提供一條快速而簡易途徑。採用了高階的工作導向,減少程式行數,讓程式設計變得更簡單。

  • VEE Pro 8.0 Keysight VEE Pro 8.0 [已停產] 

    Keysight VEE Pro 8.0 [已停產]

    Keysight VEE Pro 8.0 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • Agilent VEE Student 8.5 W1141B-STU Keysight VEE Student 8.5 [已停產] 

    W1141B-STU Keysight VEE Student 8.5 [已停產]

    Keysight Student 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • Agilent VEE Express 8.5 W1141B-EXP Keysight VEE Express 8.5 [已停產] 

    W1141B-EXP Keysight VEE Express 8.5 [已停產]

    Keysight VEE Express 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • No image available W1140A T&M Toolkit 2.1 with Test Automation [已停產] 

    W1140A T&M Toolkit 2.1 with Test Automation [已停產]

    T&M Toolkit 2.1 with Test Automation is a set of test and measurement tools and components that extends Microsoft® Visual Studio® development environment.

  • 含測試自動化能力的T&M Toolkit 2.0 含測試自動化能力的T&M Toolkit 2.0 [已停產] 

    含測試自動化能力的T&M Toolkit 2.0 [已停產]

    T&M Toolkit 2.0是一套測試與量測工具和組件,可延伸Microsoft® Visual Studio® .NET開發環境的功能。