您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1991A Test Application Suite

產品狀態: 已停產 | 查看服務選項
此產品已停產

相關產品與解決方案

  • E6560 Product Photograph E6560A cdma2000/IS-95無線通訊測試管理員 [已停產] 

    E6560A cdma2000/IS-95無線通訊測試管理員 [已停產]

    Keysight E6560A無線通訊測試管理員是一個強大且彈性的全功能測試系統應用軟體,它使得自動化的測試開發與支援比以往更為容易。

  • E1961 Product Screen Shot E1961A AMPS/136 Mobile Test Application [已停產] 

    E1961A AMPS/136 Mobile Test Application [已停產]

    AMPS/136 mobile test application

  • E6561A Product Photograph E6561A GSM/GPRS Wireless Test Manager [已停產] 

    E6561A GSM/GPRS Wireless Test Manager [已停產]

    The E6561A wireless test manager is a powerful, flexible, all-in-one test system software application for Windows® PCs that makes automated test development and support easier than ever.

  • E6569A Product Photograph E6569A Wireless Test Manager Suite [已停產] 

    E6569A Wireless Test Manager Suite [已停產]

    The E6569A wireless test manager suite allows you to purchase the wireless test managers at a significant savings over purchasing each test manager separately.

  • E6562A Product Photograph E6562A W-CDMA Wireless Test Manager [已停產] 

    E6562A W-CDMA Wireless Test Manager [已停產]

    The E6562A W-CDMA wireless test manager is a powerful, flexible, all-in-one test system software application for Windows® PCs that makes automated test development and support easier than ever.

  • E1960A GSM行動手機測試應用軟體 E1960A GSM行動手機測試應用軟體 [已停產] 

    E1960A GSM行動手機測試應用軟體 [已停產]

    8960 Series 10測試組件適用的Keysight E1960A GSM行動手機測試應用軟體,提供了驗證您的GSM行動設備效能的重要能力。

  • E1964A GPRS行動手機測試應用軟體 E1964A GPRS行動手機測試應用軟體 [已停產] 

    E1964A GPRS行動手機測試應用軟體 [已停產]

    8960 Series 10測試組件適用的Keysight E1964A GPRS行動手機測試應用軟體,提供了驗證您最新的數位設備的效能之重要能力。

  • E1962B E1962B cdma2000/IS-95/AMPS 行動測試應用軟體 [已停產] 

    E1962B cdma2000/IS-95/AMPS 行動測試應用軟體 [已停產]

    8960 系列 10 測試儀適用的 E1962B cdma2000 行動測試應用軟體,提供了重要功能,可驗證 cdma2000 與 IS-95 裝置的 RF 效能。

  • E1963A W-CDMA行動手機測試應用軟體 E1963A W-CDMA/HSPA 行動手機測試應用軟體 [已停產] 

    E1963A W-CDMA/HSPA 行動手機測試應用軟體 [已停產]

    8960 Series 10測試組件適用的 E1963A W-CDMA行動手機測試應用軟體,提供了驗證您的第三代數位設備的效能之重要能力。

  • E6563A Product Photograph E6563A AMPS/136 Wireless Test Manager [已停產] 

    E6563A AMPS/136 Wireless Test Manager [已停產]

    The Keysight E6563A wireless test manager is a powerful, flexible, all-in-one test system software application for Windows® PCs that makes automated test development and support easier than ever.

  • E5515B - 8960 Series 10 - Wireless Communications Test Set E5515B (8960 Series 10) Wireless Communications Test Set [已停產] 

    E5515B (8960 Series 10) Wireless Communications Test Set [已停產]

    The Keysight E5515B hardware platform for the 8960 test set offers mobile manufacturers immediate competitive advantages. One of two hardware platforms available for the 8960.

  • E1991B 測試應用軟體套件 E1991B 測試應用軟體套件 [已停產] 

    E1991B 測試應用軟體套件 [已停產]

    行動測試應用軟體套件

  • E1993 UMTS Test Application Suite for the 8960 series 10 E1993A UMTS 測試應用軟體套件 [已停產] 

    E1993A UMTS 測試應用軟體套件 [已停產]

    8960 UMTS 測試應用軟體套件