這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Suggested replacement product(s) can be found by selecting the Related Products link.
The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently. Measurements made with this probe are nondestructive and require no sample preparation - saving you time, trouble, and material.
The dielectric probe is well-suited for measurements of liquid or semisolid materials. Simply immerse the probe into the material; there is no need for special fixtures. The Keysight 85070D dielectric probe yields permittivity (dielectric constant), loss facter, loss tangent, or Cole-Cole diagrams versus frequency - from 200 MHz to 20 GHz.
- Runs on a PC, or internally on the PNA series of network analyzers, eliminating the need for both a PC and a GPIB card.
- Guided calibration and measurement.
- Measure permittivity over a broad frequency range (200 MHz to 20 GHz).
- View measurement results in a variety of formats (er', er", tan delta or Cole-Cole).
- Hermetic glass-to-metal seal makes the probe resistant to corrosive or abrasive chemicals.
- Withstands a wide temperature range (-40C to +200C).
- Compatible with a variety of network analyzers.
- Component object model (COM) interface allows the measurement to be setup, triggered, and read from a user-written program. Example Visual Basic and Visual C++ projects are included to aid program development.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型