您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1964A GPRS行動手機測試應用軟體

產品狀態: 已停產 | 查看服務選項
此產品已停產

相關產品與解決方案

  • E6561A Product Photograph E6561A GSM/GPRS Wireless Test Manager [已停產] 

    E6561A GSM/GPRS Wireless Test Manager [已停產]

    The E6561A wireless test manager is a powerful, flexible, all-in-one test system software application for Windows® PCs that makes automated test development and support easier than ever.

  • E6568A W-CDMA/GSM/GPRS Wireless Test Manager E6568A W-CDMA/GSM/GPRS Wireless Test Manager [已停產] 

    E6568A W-CDMA/GSM/GPRS Wireless Test Manager [已停產]

    The E6568A combines the tests supported in the E6561A (GSM/GPRS) and the E6562A (W-CDMA) into a single wireless test manager.

  • E6701B Product Photograph E6701B GPRS Lab Application [已停產] 

    E6701B GPRS Lab Application [已停產]

    The Keysight E6701B GPRS lab application for the 8960 Series 10 wireless communications test set provides end-to-end connectivity testing and verification of real-life application scenarios to validate new wireless device designs quickly and accurately. This lab application, designed specifically...

  • GSM/GPRS & EGPRS(EDGE)實驗室應用軟體 E6701C GSM/GPRS & EGPRS(EDGE)實驗室應用軟體 [已停產] 

    E6701C GSM/GPRS & EGPRS(EDGE)實驗室應用軟體 [已停產]

    8960(E5515C)無線通訊測試組件適用的E6701C GSM/GPRS和EGPRS(EDGE)實驗室應用軟體,提供了即時的電話-網際網路連線...

  • GSM/GPRS/EGPRS Mobile Test Application E1968A GSM/GPRS/EGPRS 行動電話測試應用軟體 

    E1968A GSM/GPRS/EGPRS 行動電話測試應用軟體

    E5515C - 8960系列10測試儀用的 E1968A GSM/GPRS/EGPRS行動電話測試應用軟體,提供了驗證您的行動裝置效能的重要能力。