您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E7685AZ PDU Installation Kit

售貨廠商:

基本配套價格 NT$ 4,314

一般配置  

一般配置

E7685AZ PDU Installation Kit w/Bezel

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

相關產品與解決方案

  • E4452A Product Photograph E4452A PDU for 1.1 and 1.3 m Racks, 200-240V [已停產] 

    E4452A PDU for 1.1 and 1.3 m Racks, 200-240V [已停產]

    The Keysight E4452A power distribution unit PDU conveniently supplies 200-240 volt power to equipment in an E3660B 1.1 m rack or E7590A 1.3 m rack.

  • E3661B Rack Cabinet 1.6 m 32 EIA U E3661B 機架箱,1.6 m (32 EIA U) 

    E3661B 機架箱,1.6 m (32 EIA U)

    Keysight E3661B機架箱長1.6 m,擁有冷卻效果更佳的上方通風口、穩固的底座和整平螺絲、以及伸縮式圓腳。

  • E3662B Rack Cabinet 2.0 m 41 EIA U E3662B Rack Cabinet, 2.0 m, 41 EIA U 

    E3662B Rack Cabinet, 2.0 m, 41 EIA U

    The Keysight E3662B rack cabinet is 2.0 m, and has a vented top for better cooling, a solid base with leveling screws, and retractable anti-tip foot .

  • E7590A Rack Cabinet 1.3 m E7590A Rack Cabinet, 1.3 m, 25 EIA U 

    E7590A Rack Cabinet, 1.3 m, 25 EIA U

    The Keysight E7590A rack cabinet is 1.3 m, and has a vented swinging rear door with lock, easy to remove side panels, which can be lifted off , a vented top for better cooling, and a solid base.