您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E7685AZ PDU Installation Kit

售貨廠商:

基本配套價格 NT$ 4,679

一般配置  

一般配置

E7685AZ PDU Installation Kit w/Bezel

配置

價格: 繁體中文

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The E7685AZ power distribution unit (PDU) installation kit is required to install a PDU into a rack. One kit is required per rack and can accommodate up to 2 PDUs. A maximum of 2 PDUs can be mounted into a rack. This kit fits all rack sizes.

The PDU installation kit includes a replacement forehead bezel containing a cutout for the lighted master power switch. This forehead bezel replaces the one provided with the standard rack.

  • Mounting brackets and hardware are included in the installation kit
  • Brackets hold 2 power distribution units