您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

SCM-VX008 Signal Processing Module

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

敘述

TI Based VXI DSP Model

The Keysight SCMVX008 signal processing module is a high-performance data acquisition and signal analysis processor. It combines Texas Instrument's TMS320C40 general purpose 32-bit floating point processors running at 60 MHz with user-written, downloaded software to meet the demands of advanced data acquisition and analysis applications.

  • Two 60 MHz TI TMS320C40 DSPs
  • Six TIM-40 mezzanine card slots
  • Eight C40 comm ports on front panel
  • Local bus support
  • VXI shared memory
  • Two application specific connectors
  • JTAG connection
  • Standard C40 software development
  • Single-slot, C-size, VXI module