您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

46298SZ Work Surface

售貨廠商:

基本配套價格 NT$ 17,367

一般配置  

一般配置

46298SZ Work Surface

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Keysight 46298SZ work surface is stationary and is designed to remain securely in place. The work surface provides a convenient work shelf utility area at the front of the rack. It can be used as a writing space or to hold accessories.

  • The depth of the work surface is adjustable from 387 mm (15.24 in) to 550 mm (21.5 in) long surface
  • Includes all mounting hardware