您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

35183B Testmobile Worksurface for Scope Cart

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 35183B testmobile worksurface for the testmobile scope cart attaches to a testmobile tilt tray and provides a work surface for instrument accessories and writing. The 35183B can also be used for a keyboard and a mouse.

The Keysight 35183B testmobile worksurface is compatible with the Keysight 1180C testmobile scope cart.

  • Provides a 457.2 mm (18 in) long by 250.4 mm (9.9 in) deep work surface
  • No hardware needed
  • Material: Cold-rolled steel
  • Weight: 3.6 kg (8 lb)
  • Length: 457.2 mm
  • Width: 250.4 mm